Living Now - UI

Living Now-Cover Plate-2 Module-Walnut

Product Code
KA4802LG
Special Price ₹ 6,894.00 Regular Price ₹ 9,350.00

The Living Now range cover plate with CAT number KA4802LG is a walnut-colored cover plate designed for 2-module configurations. Crafted from wood, it features a unique and elegant finish obtained through non-mass production procedures, making each piece distinct and valuable. This cover plate is part of the Living Now series, offering compatibility with modular systems and ensuring a perfect fit for traditional installations. It is ideal for creating a sophisticated and natural aesthetic in residential or commercial spaces.

More Information
Product Code KA4802LG
Color Walnut
Product Finished Walnut
Product Width (mm) 102.50
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-2 Module-Walnut
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions