Desktop Power Center

 

Power Up Your Workspace with Desktop Power Centers
Desktop power centers provide a convenient and organised USB Module to connect all your devices to a single source of power, eliminating the need for bulky power strips and tangled cords.

Benefits of Using Desktop Power Centers

Legrand’s desktop sockets available on Eshop offer numerous benefits that enhance both organization and functionality. These sockets help declutter your workspace by providing a central location for all your plugs, promoting increased organization. Equipped with surge protection, Legrand's desktop power centers improve safety by safeguarding valuable electronic devices from damaging power surges. Additionally, they enhance functionality with features tailored to meet specific needs, such as integrated USB charging stations that allow convenient charging of smartphones, tablets, and other USB-powered devices.

Types of Desktop Power Centers Available on Eshop

Legrand provides a versatile range of desktop power centers available on Eshop, catering to various workspace configurations and specific needs. These include 3-pin 6A power outlets with a switch and USB-A port for enhanced convenience. The range also features desktop power centers in elegant White and Chic Grey finishes, available in 6M and 8M configurations, with or without USB options, to suit different preferences. To ensure flexible installation, Legrand offers versatile mounting accessories such as angle L-brackets, flat I-brackets, and wall T-brackets, allowing tailored mounting solutions above, under, or on the wall. Additionally, customizable empty versions of the desktop power centers are available, enabling seamless integration with Lyncus user interfaces for a personalized touch.

Advantages of Legrand Desktop Power Centers
Legrand desktop power centers provide significant advantages over standard power strips, combining safety and versatility. They feature child-proof sockets designed to ensure safety by allowing a plug to be inserted only when both pins are simultaneously aligned, reducing the risk of accidental contact. Additionally, these power centers offer versatile mounting options, enabling installation above the table, beneath the table, or on the wall, allowing you to tailor the setup to suit your workspace efficiently.

USB Charging Stations in Legrand Desktop Power Centers
Many Legrand desktop power centers available on Eshop come equipped with USB charging stations, making it convenient to charge your devices alongside powering other equipment.

View as Grid List

8 Items

Set Descending Direction
per page