We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
-
Living Now - UI Living Now-Shaver Socket-Input-230V,Output-115/230V-3Modules-White₹ 11,795 34% offRegular Price ₹ 17,806Available in: -
Living Now - UI Shaver Socket-Input-230V,Output-115/230V-3 Module-Black₹ 16,220 0% offRegular Price ₹ 16,220Available in: -
Living Now - UI Shaver Socket-Input-230V,Output-115/230V-3 Module-Sand₹ 16,220 0% offRegular Price ₹ 16,220Available in:
Everything You Need to Know About Legrand's Lyncus Range of Switches & Sockets
Legrand's Lyncus range offers sleek and modern switches and sockets perfectly suited to contemporary homes' needs. Whether upgrading an existing setup or planning a new one, Lyncus provides reliable solutions that combine aesthetics with performance.
Types of Switches and Sockets Offered by Legrand's Lyncus Range
Switches: The touch switch ensures smooth and silent operation, allowing you to control lights or appliances effortlessly with a simple tap. In addition, the remote control unit lets you manage up to four lights and one fan remotely, offering convenient control from anywhere within the room.
Sockets: The USB socket supports both Type-A and Type-C ports, allowing you to charge multiple devices simultaneously. The 3-pin socket is ideal for everyday devices, providing reliable power for standard electrical appliances. For heavier loads, the 6/16 Amp socket is designed to handle higher power requirements, making it perfect for heavy-duty appliances. The 25A socket is a high-capacity option built to manage large electrical loads, offering greater power efficiency for industrial or high-power applications. Additionally, voice and data sockets are specialized to establish connections for communication systems, including voice and data networks.
Functions of the Lyncus Range
Touch switches offer noiseless and precise control over lights and fans, making everyday use effortless. Fan regulators provide smooth speed adjustments, ensuring optimal airflow based on personal comfort. Universal dimmers allow users to set the perfect lighting for activities like reading, relaxation, or gatherings. The USB socket eliminates the need for bulky adapters, offering fast and easy device charging. Additionally, the remote control unit simplifies managing multiple loads, providing convenience and ease of use.
Types of Switches in the Lyncus Range
The Lyncus range includes a variety of switches such as 6 amp, 16 amp, switches with indicators, bell push, DP switches, switches with markings for lights and fans, and hospitality solutions like the DND/MMR switch.
Reasons to Choose Legrand's Lyncus Touch Switches
Legrand’s Lyncus touch switches offer silent operation and a modern design, making them the ideal choice for any contemporary setup.