Sockets

View as Grid List

6 Items

Set Descending Direction
per page

Upgrade Your Space with Legrand Arteor Sockets for Seamless Power

Legrand presents the Arteor range of Sockets, designed to meet modern power needs while enhancing the aesthetics of any space. Whether you need a USB socket for efficient charging or sockets to connect multiple devices, Arteor provides a balance of safety, functionality, and style. With sleek finishes and versatile designs, they blend seamlessly into contemporary interiors, making everyday power management more efficient and clutter-free.

The Legrand Arteor 3-Pin Socket is ideal for powering high-load appliances safely, featuring a built-in shutter for added protection—perfect for households with kids. Its dual compatibility with 6A and 16A plugs makes it suitable for everything from kitchen gadgets to entertainment systems. On the other hand, the Legrand Arteor 2-Pin Switched Socket includes a smooth on/off switch for energy-saving convenience and is great for low-power devices like chargers and lamps. Both sockets are built using high-quality materials and are engineered for long-lasting performance. When combined with a power extension board, USB socket, or USB port switch board, they offer flexible charging and connectivity options, making them an ideal fit for modern homes and office spaces.

Arteor sockets from Legrand prioritize safety, efficiency, and convenience for residential and commercial environments. Whether upgrading your setup with a multi-plug extension or incorporating a USB socket for daily charging needs, these sockets provide long-lasting durability. Designed to meet evolving power requirements, they help create a well-organized and connected space, ensuring seamless energy management in everyday life.