We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover Plate-2 Module-Night
The Living Now range cover plate with CAT number KA4802DG refers to the "Coverplate Night," designed for 2-module configurations. It is part of the Living Now series, offering a sleek and modern aesthetic with a techno polymer material and a distinctive Night finish. This cover plate is halogen-free, UV-resistant, and self-extinguishing, ensuring durability and safety. It features dimensions of 86 mm (A) x 102.5 mm (B) x 11 mm (C) and is suitable for traditional installations while maintaining perfect alignment through its patented self-centering system. For cleaning, surface wiping with a cloth is recommended, avoiding harsh chemicals like acetone or tar remover.
| Product Code | KA4802DG |
|---|---|
| Color | Night |
| Product Finished | Night |
| Product Width (mm) | 102.50 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature: - 10°C to + 70°CUse temperature: - 5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Product Weight (in gms) | 34.00 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
