We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover Plate-2 Module-Aura
The Living Now range cover plate with CAT number KA4802DM refers to the "Coverplate Aura" designed for 2-module configurations. It is part of the Living Now series of cover plates, which are available in various finishes to complement the aesthetic of device covers. The Aura finish is one of the 16 carefully selected finishes in the range, made from high-quality materials such as techno polymer, metal, and wood. These cover plates are designed to ensure perfect alignment and compatibility with Living Now devices, offering a sleek and modern appearance. Additionally, the cover plates are halogen-free, UV-resistant, and self-extinguishing, meeting stringent mechanical and climatic standards, including an impact test rating of IK 04. The dimensions for the 2-module cover plate are 86 mm (A), 102.5 mm (B), and 11 mm (C), ensuring ergonomic and precise installation. For cleaning, a cloth is recommended, avoiding harsh chemicals like acetone or tar remover. This product combines functionality, durability, and style, making it an ideal choice for modern electrical installations.
| Product Code | KA4802DM |
|---|---|
| Color | Aura |
| Product Finished | Aura |
| Product Width (mm) | 102.50 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature: - 10°C to + 70°CUse temperature: - 5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Product Weight (in gms) | 34.00 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
