Living Now - UI

Living Now-Cover Plate-2 Module-Steel

Product Code
KA4802ZG
Special Price ₹ 3,447.00 Regular Price ₹ 4,676.00

The Living Now range cover plate with CAT number KA4802ZG is a steel-colored cover plate designed for 2-module configurations. Made from zamak material, it offers a robust and premium metallic finish, combining durability with a sleek, modern aesthetic. This cover plate is part of the Living Now series, ensuring compatibility with modular systems and traditional installations, making it an ideal choice for both residential and commercial spaces.

More Information
Product Code KA4802ZG
Color Steel
Product Finished Steel
Product Width (mm) 102.50
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-2 Module-Steel
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions