We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover Plate-2 Module-Black
The Living Now range cover plate with CAT number KA4802KG is a black cover plate designed for 2-module configurations. It features a sleek and modern aesthetic, combining functionality with style. The cover plate is part of the Living Now series, offering compatibility with various modular systems and ensuring a perfect fit for traditional installations. It is made of durable materials, providing UV resistance, halogen-free properties, and self-extinguishing capabilities for enhanced safety and reliability. This product is ideal for creating a sophisticated and coordinated look in residential or commercial spaces.
Product Code | KA4802KG |
---|---|
Color | Black |
Product Finished | Black |
Product Width (mm) | 102.50 |
Product features |
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive. |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
Warranty | No Warranty |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Product Weight (in gms) | 28.20 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |