Living Now - UI

Living Now-Cover Plate-2 Module-Copper

Product Code
KA4802ZM
Special Price ₹ 3,447.00 Regular Price ₹ 4,676.00

The Living Now range cover plate with CAT number KA4802ZM is a copper-colored cover plate designed for 2-module configurations. Crafted from zamak material, it features a premium metallic finish achieved through non-mass production procedures, ensuring unique individual differences that add value and distinction. This cover plate is part of the Living Now series, offering compatibility with modular systems and a sophisticated aesthetic, making it ideal for enhancing both residential and commercial spaces.

More Information
Product Code KA4802ZM
Color Copper
Product Finished Copper
Product Width (mm) 102.50
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-2 Module-Copper
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions