Living Now - UI

Living Now-Cover Plate-2 Module-Sand

Product Code
KA4802KM
Special Price ₹ 529.00 Regular Price ₹ 716.00

The Living Now range cover plate with CAT number KA4802KM is a sand-colored cover plate designed for 2-module configurations. It is part of the Living Now series, offering a modern and elegant aesthetic with compatibility across various modular systems. The cover plate is crafted from durable materials, ensuring halogen-free properties, UV resistance, and self-extinguishing capabilities for enhanced safety. It is ideal for traditional installations, providing a sophisticated and coordinated look for residential or commercial spaces.

More Information
Product Code KA4802KM
Color Sand
Product Finished Sand
Product Width (mm) 102.50
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Product Weight (in gms) 28.20
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-2 Module-Sand
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions