We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Cover Plate with Support Frame-8 Module-White
Product Code
675567
Cover Plate with Support Frame-8 Module-White
Special Price
₹ 149.00
Regular Price
₹ 380.00
The Mylinc range product with CAT number 675567 is an 8-module Plate and Frame designed for mechanism mounting. It features a white color and supports both flush and surface mounting. The plate is made of Acrylonitrile Butadiene Styrene (ABS), while the frame is constructed from High Impact Polystyrene. It includes steel screws with zinc plating and yellow passivation for secure connections. The product is self-extinguishing at 650°C for 30 seconds, ensuring safety and reliability. It conforms to Legrand standards, making it a durable and efficient choice for modular wiring accessories.
Product Code | 675567 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessory |
Product Technical specifications | • Material Characteristics Plate : Acrylonitrile butadine styrene Frame : High Impact Polystyrene Frame Screws : Steel with Zinc plating with yellow passivation • Electricals Characteristics Self - extinguishing : 650° C / 30 s |
Product features |
• For mechanism mounting |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | No Warranty |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions