We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-8 Module-Pearl White
The Mylinc range product with CAT number 676365 is a Plate and Frame 8M in Pearl White, designed for mechanism mounting. It supports both flush and surface-mounted installation and features clipping and screw connections on flush and surface boxes. The plate is made of Acrylonitrile Butadiene Styrene (ABS), while the frame is constructed from High Impact Polystyrene, with steel screws that are zinc-plated with yellow passivation. It is self-extinguishing at 650°C for 30 seconds, ensuring safety and reliability. The product has dimensions of 245.2 mm x 86 mm x 18.5 mm and weighs 92.3 grams, conforming to Legrand standards.
| Product Code | 676365 |
|---|---|
| Color | Pearl White |
| Product Finished | Glossy Pearl White |
| Product Width (mm) | 245.2 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Acrylonitrile butadiene styrene Frame : High Impact Polystyrene Frame Screws : Steel with Zinc plating with yellow passivation • Electricals Characteristics Self - extinguishing : 650° C / 30 s |
| Product features |
• For mechanism mounting |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
