We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-8 Module-Matt Grey
The Mylinc range product with CAT number 676355 is an 8-module plate and frame designed for mechanism mounting, available in a matt grey finish. It supports both flush and surface-mounted installations and features clipping and screw connections for secure attachment to flush or surface boxes. Constructed with high-quality materials, the plate is made of Acrylonitrile Butadiene Styrene (ABS), while the frame is made of High Impact Polystyrene, with steel screws that are zinc-plated with yellow passivation for durability. Compact and lightweight, it has dimensions of 245.2 mm x 86 mm x 18.5 mm and weighs 92.3 grams. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards, ensuring safety and reliability.
| Product Code | 676355 |
|---|---|
| Color | Matt Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 245.2 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Acrylonitrile butadiene styrene Frame : High Impact Polystyrene Frame Screws : Steel with Zinc plating with yellow passivation • Electricals Characteristics Self - extinguishing : 650° C / 30 s |
| Product features |
• For mechanism mounting |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


















