We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-8 Module-Champagne
The Mylinc range product with CAT number 676375 is a Plate and Frame 8M in Champagne, designed for mechanism mounting. It accommodates eight modules and supports both flush and surface-mounted installations. The plate is made of Acrylonitrile Butadiene Styrene (ABS), while the frame is constructed from High Impact Polystyrene, with steel screws featuring zinc plating and yellow passivation for durability. It offers clipping and screw connections on flush and surface boxes and is self-extinguishing at 650°C for 30 seconds, ensuring safety and reliability. The product has dimensions of 245.2 mm x 86 mm x 18.5 mm and weighs 92.3 grams, conforming to Legrand standards.
| Product Code | 676375 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Champagne |
| Product Width (mm) | 245.2 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Acrylonitrile butadiene styrene Frame : High Impact Polystyrene Frame Screws : Steel with Zinc plating with yellow passivation • Electricals Characteristics Self - extinguishing : 650° C / 30 s 2.Type Plate 8M with frame No. of modules : 8 Colour : Champagne Mounting : Flush and Surface -mounted Ref . No. : 676375 Rev.1 |
| Product features |
• For mechanism mounting |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
