We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover Plate-6 Module-Sky
Available Colors
Product Code
KA4806DA
Special Price
₹ 1,851.00
34% off
Regular Price
₹ 2,790
The Living Now range cover plate with CAT number KA4806DA is a 6-module cover plate in the "Sky" finish, crafted from high-quality materials to ensure durability and aesthetic appeal. It is part of the Living Now series, designed to complement modern electrical installations with its sleek and innovative design.
| Product Code | KA4806DA |
|---|---|
| Color | Sky |
| Product Finished | Sky |
| Product Width (mm) | 192.5 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature: - 10°C to + 70°CUse temperature: - 5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
