Living Now - UI

Living Now-Cover Plate-6 Module-Moon

Product Code
KA4806NW
Special Price ₹ 6,482.00 Regular Price ₹ 8,792.00

The Living Now range cover plate with CAT number KA4806NW is a 6-module cover plate in the "Moon" finish, crafted from zamak material. It is part of the Living Now series, offering a premium and durable design to enhance modern electrical installations.

More Information
Product Code KA4806NW
Color Moon
Product Finished Moon
Product Width (mm) 192.5
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-6 Module-Moon
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions