Living Now - UI

Living Now-Cover Plate-6 Module-White

Product Code
KA4806KW
Special Price ₹ 988.00 Regular Price ₹ 1,340.00

The Living Now range cover plate with CAT number KA4806KW is a 6-module cover plate in the "White" finish, crafted from techno polymer material. It is part of the Living Now series, offering a sleek and durable design that complements modern electrical installations.

More Information
Product Code KA4806KW
Color White
Product Finished White
Product Width (mm) 192.5
Product features
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive.
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty No Warranty
Best suited for Residence|Shops|Office|Hotels|Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-Cover Plate-6 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions