We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Cover Plate-6 Module-Space
Product Code
KA4806NG
Special Price
₹ 7,544.00
31% off
Regular Price
₹ 10,991
The Living Now range cover plate with CAT number KA4806NG is a 6-module cover plate in the "Space" finish, crafted from zamak material. It is part of the Living Now series, offering a premium and durable design with unique individual differences that add a distinctive touch to modern electrical installations.
| Product Code | KA4806NG |
|---|---|
| Color | Space |
| Product Finished | Space |
| Product Width (mm) | 192.5 |
| Product features |
Extreme purity of the design and precision of geometries Living Now has a unique shape, compact, distinctive. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
