We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Telephone Socket-RJ11-Type K10-1 Module-Sand
The Living Now range product with CAT number KM4258RJ11 is an RJ11 socket designed for data and telephone transmission, widely used in computer networks with 4-pair cables. It features tool-free connection and supports various plugs, including RJ11 (4 contacts), UTP (8 contacts), FTP (9 contacts), and STP (9 contacts with 360° shielding). The socket is equipped with a locking nut for secure installation and allows re-wiring without special tools. Made from durable materials such as polycarbonate and ABS, it is halogen-free, UV-resistant, and self-extinguishing. Available in white, sand, and black, it complies with industry standards and offers reliable performance for up to 2500 load connections/disconnections under POE signal stress.
| Product Code | KM4258RJ11 |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 22 |
| Product features |
simple screw connections that allow a through installation |
| Country of Origin | France |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
