We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Telephone Socket-RJ11-Type K10-1 Module-Black
The Living Now range product with CAT number KG4258RJ11 is an RJ11 socket designed for data and telephone transmission, widely used in computer networks with 4-pair cables. It features tool-free connection and supports RJ11 plugs with 4 contacts, as well as UTP, FTP, and STP plugs with up to 9 contacts and 360° shielding. The socket is available in three color options: black, white, and sand, with corresponding cover codes KG07, KW07, and KM07. Made of durable ABS material, it is halogen-free, UV-resistant, and self-extinguishing at 850°C/30 seconds for insulating parts holding live components. It has a protection class of IP21D and IK03, ensuring reliability and safety, and operates within a temperature range of -5°C to +35°C. The product complies with IEEE 802.3af and POE+ standards, tested under POE signal stress for up to 2500 load connections/disconnections.
| Product Code | KG4258RJ11 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22 |
| Product features |
simple screw connections that allow a through installation |
| Country of Origin | France |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
