We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-RJ11-Type K10-1 Module-White
The Living Now range product with CAT number KW4258RJ11 is an RJ11 socket designed for data and telephone transmission, widely used in computer networks with 4-pair cables. It features tool-free connection and supports plugs such as RJ11 (4 contacts), UTP (8 contacts), FTP (9 contacts), and STP (9 contacts with 360° shielding). The socket is equipped with a locking nut for easy re-wiring without special tools. It offers protection class IP21 and IK03, is made of durable materials like polycarbonate and ABS, and is halogen-free, UV-resistant, and self-extinguishing. Available in white, sand, and black colors, it complies with IEEE 802.3af and 802.3at standards for PoE signal stress and supports up to 2500 load connections/disconnections. The socket is suitable for storage and usage temperatures ranging from -5°C to +35°C.
| Product Code | KW4258RJ11 |
|---|---|
| Color | White |
| Product Finished | Matt White |
| Product Width (mm) | 22 |
| Product features |
simple screw connections that allow a through installation |
| Country of Origin | France |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
