We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-9 Module-Silver
Available Colors
Product Code
677610
Special Price
₹ 336.00
46% off
Regular Price
₹ 628
Plate+Frame 9M Matt Silver
The Lyncus range product with CAT number 677610 is a Plate and Frame 9M designed for mechanism mounting. It supports 9 modules and comes in a Matt Silver color. The mounting options include flush and surface-mounted installations. Its dimensions are 288 mm (width), 86 mm (height), and 17 mm (depth), with a weight of 121.5 g. The front plate and frame are made of polycarbonate, while the screws are steel with zinc plating. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677610 |
|---|---|
| Color | Matt Silver |
| Product Finished | Matt Silver |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 9 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
