We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-9 Module-Chic Grey
Available Colors
Product Code
677530
Special Price
₹ 336.00
46% off
Regular Price
₹ 628
Plate+Frame 9M Gr
The Lyncus range product with CAT number 677530 is a Plate and Frame 9M designed for mechanism mounting. It supports both flush and surface-mounted installations and comes in chic grey color. The plate accommodates 9 modules and is made of polycarbonate material, with steel screws plated with zinc. Its dimensions are 288 mm (width), 86 mm (height), and 17 mm (depth), weighing 121.5 g. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677530 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 9 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
