We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-9 Module-Alu SunSet
Available Colors
Product Code
677570
Special Price
₹ 336.00
46% off
Regular Price
₹ 628
Plate+Frame 9M Alu Sun Set
The Lyncus range product with CAT number 677570 is a Plate and Frame 9M designed for mechanism mounting. It supports 9 modules and is available in the Alu Sun Set color. The mounting options include both flush and surface-mounted configurations. The product dimensions are 288 mm in width, 86 mm in height, and 17 mm in depth, with a weight of 121.5 g. It features clipping with screws for connection on flush and surface boxes. Made of polycarbonate for the front plate and frame, it adheres to Legrand standards and is self-extinguishing at 850°C for 30 seconds.
| Product Code | 677570 |
|---|---|
| Color | Alu SunSet |
| Product Finished | Matt Alu SunSet |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 9 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
