We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Volume Controller-2 Module-Chic Grey
Product Code
677470
Volume Controller 2 Module Gr
₹ 1,206.00
Lyncus Volume Controller 2 Module Chik Grey
Product Code | 677470 |
---|---|
Color | Chic Grey |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Base : Polycarbonate Knob : Polycarbonate Self - extinguishing : 850° C / 30 s. Mechanism : Electronic 6.2 Electricals Characteristics Output : 3W max for speaker : 8Ω 3W Audible distortion of sound with speakers connected = Nil |
Product features |
➥Volume Controller 2Module ➥Double module mechanisms ➥1 module 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | OFFICE,HOTELS |
Product Weight (in gms) | 51.10 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions