We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Volume Controller-2 Module-Chic Grey
The Lyncus range product with CAT number 677470 is a 2M volume controller designed to control speaker volume when connected to a music system via an amplifier. It features 11 steps plus an OFF position for precise control. Available in white and chic grey, it supports flush and surface mounting. Dimensions are 45 mm width, 45 mm height, and 57.2 mm depth, with a weight of 51.1g. The mechanism is electronic, and operation is via mechanical rotation of the shaft. It has a maximum output of 3W for an 8-ohm speaker with no audible distortion. The top plate, base, and knob are made of polycarbonate, and it is self-extinguishing at 850°C/30s. Conforms to Legrand standards.
| Product Code | 677470 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Base : Polycarbonate Knob : Polycarbonate Self - extinguishing : 850° C / 30 s. Mechanism : Electronic • Electricals Characteristics Output : 3W max for speaker : 8Ω 3W Audible distortion of sound with speakers connected = Nil |
| Product features |
• Control is by way of steps |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotel|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















