We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Volume Controller-2 Module-White
The Lyncus range product with CAT number 677270 is a 2-module volume controller designed for controlling speaker volume when connected to a music system via an amplifier. It features 11 steps plus an OFF position for precise volume adjustment through mechanical rotation of the shaft—clockwise to increase and anti-clockwise to decrease the volume. Available in White and Chic Grey colors, it supports both flush and surface-mounted installations. The product has compact dimensions with a width of 45 mm, height of 45 mm, depth of 57.2 mm, and a weight of 51.1 grams. Connection is facilitated through screw terminals, ensuring secure and reliable wiring. The top plate, base, and knob are made of durable polycarbonate material, and the product is self-extinguishing at 850°C for 30 seconds, ensuring safety. It operates electronically with a maximum output of 3W for speakers rated at 8 Ohms, delivering distortion-free sound. The product conforms to Legrand standards and includes a connection diagram for easy installation.
| Product Code | 677270 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Base : Polycarbonate Knob : Polycarbonate Self - extinguishing : 850° C / 30 s. Mechanism : Electronic • Electricals Characteristics Output : 3W max for speaker : 8Ω 3W Audible distortion of sound with speakers connected = Nil |
| Product features |
• Control is by way of steps |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotel|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
















