We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-2 Module-Chic Grey
Product Code
677522
Plate+Frame 2 Module Gr
Special Price
₹ 114.00
Regular Price
₹ 184.00
The Lyncus range product with CAT number 677522 is a Plate and Frame 2M designed for mechanism mounting. It supports flush and surface-mounted installations and comes in a chic grey color. The plate accommodates 2 modules and is made of polycarbonate material, with steel screws plated with zinc. Its dimensions are 86 mm (width), 86 mm (height), and 14 mm (depth), weighing 30 g. It is self-extinguishing at 850°C/30s and conforms to Legrand standards.
| Product Code | 677522 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions




















