We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-9 Module-Rose Gold
The Allzy range product with CAT number 681362 is a Plate and Frame 9M in Rose Gold finish, designed for mechanism mounting and subsequent fixing of the complete assembly on walls. It supports both flush and surface-mounted installations and accommodates 9 modules. The plate is made of polycarbonate white material, while the frame is constructed from high-impact polystyrene (HIPS), with steel screws featuring zinc plating for secure connections. The product dimensions are 288 mm in width, 90 mm in height, and 8.2 mm in depth, with a weight of 118 grams. It is self-extinguishing at 850°C for 30 seconds, ensuring safety and compliance with company standards. This elegant and functional product is ideal for modern interiors, offering durability and aesthetic appeal.
| Product Code | 681362 |
|---|---|
| Color | Rose Gold |
| Product Finished | Matt Rose Gold |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s. |
| Product features |
• Supplied with support frames • No of Module : 9 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
