We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-9 Module-Aluminium Champagne
The Allzy range CAT number 681351 refers to a Plate and Frame 9M in Aluminium Champagne. It is designed for mechanism mounting and subsequent fixing of the complete assembly on the wall, suitable for both flush and surface mounting. The plate is made of polycarbonate white, while the frame is constructed from high impact polystyrene (HIPS). The overall dimensions are 288 mm in width, 90 mm in height, and 8.2 mm in depth, with a weight of 118 grams. The connection is achieved through screwing with screws on a flush box or surface box. The product features self-extinguishing properties at 850°C for 30 seconds and conforms to company standards.
| Product Code | 681351 |
|---|---|
| Color | Aluminium Champagne |
| Product Finished | Matt Aluminium Champagne |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s. |
| Product features |
• Supplied with support frames • No of Module : 9 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
