We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-9 Module-Gold
The Allzy range CAT number 681340 refers to a Plate and Frame 9M in Gold. It is designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. The plate is made of polycarbonate white, and the frame is constructed from high impact polystyrene (HIPS). It features a flush and surface-mounted installation with overall dimensions of 288 mm in width, 90 mm in height, and 8.2 mm in depth, weighing 118 grams. The connection is achieved through screwing with screws on a flush box or surface box. The product is self-extinguishing at 850°C for 30 seconds and conforms to company standards.
| Product Code | 681340 |
|---|---|
| Color | Gold |
| Product Finished | Matt Gold |
| Product Width (mm) | 288 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s. |
| Product features |
• Supplied with support frames • No of Module : 9 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
