We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-1 Module-White
The Allzy range product with CAT number 681300 is a Plate and Frame 1M White, designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. This plate and frame combination is specifically crafted to accommodate one module and is available in a sleek white color, making it suitable for both flush and surface-mounted installations. The overall dimensions of the plate and frame are 86 mm in width, 90 mm in height, and 8.2 mm in depth, with a weight of 38 grams, ensuring a compact and lightweight design. The connection is facilitated through screwing with screws on either a flush box or a surface box, providing a secure and stable installation. The material characteristics include a polycarbonate white plate and a frame made of High Impact Polystyrene (HIPS), with steel screws that are zinc-plated for enhanced durability and corrosion resistance. The electrical characteristics of the plate and frame include a self-extinguishing property rated at 850°C for 30 seconds, ensuring safety and compliance with fire safety standards. The product conforms to the company's standard, ensuring reliability and quality. This plate and frame combination is ideal for various applications, providing a robust and aesthetically pleasing solution for mounting mechanisms in residential and commercial settings.
| Product Code | 681300 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
