We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-1 Module-Gold
The Allzy range CAT number 681333 refers to a Plate and Frame 1M in Gold color, designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. It features a single module with both flush and surface mounting options. The plate is made of polycarbonate white, while the frame is constructed from high-impact polystyrene (HIPS). The screws are steel with zinc plating, ensuring durability. The overall dimensions are 86 mm in width, 90 mm in height, and 8.2 mm in depth, with a weight of 38 grams. It is designed for connection through screwing with screws on a flush or surface box and has self-extinguishing properties rated at 850°C for 30 seconds. This product conforms to company standards.
| Product Code | 681333 |
|---|---|
| Color | Gold |
| Product Finished | Matt Gold |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s. |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
