We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-1 Module-Aluminium Champagne
The Allzy range CAT number 681344 refers to a Plate and Frame 1M in Aluminium Champagne. It is designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. The plate is made of polycarbonate white, and the frame is constructed from high impact polystyrene (HIPS). It features a flush and surface-mounted installation with overall dimensions of 86 mm in width, 90 mm in height, and 8.2 mm in depth, weighing 38 grams. The connection is achieved through screwing with screws on a flush box or surface box. The product is self-extinguishing at 850°C for 30 seconds and conforms to company standards.
| Product Code | 681344 |
|---|---|
| Color | Aluminium Champagne |
| Product Finished | Matt Aluminium Champagne |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s. |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
