Switches & Accessories

Switches & Accessories

We can't find products matching the selection.

Modern modular switches can transform your house. Our contemporary switch accessories online collection will leave you with plenty of options because it combines safe construction with stylish designs and a modular appearance. 

Various low-voltage switches, extension sockets, and wiring accessories are available at the Legrand E-Shop. Choose from remote control alternatives, key fobs that turn lights on and off with a button, and smart switches that can be controlled from your smartphone. The modular switches and sockets from Legrand offer exceptional quality, security, and versatility, giving you peace of mind about the connections that power your life. The cutting-edge, contemporary Legrand modular switches and sockets are designed to meet all home automation specifications. The product line has various designs, making them suitable for any setting. Additionally, Legrand Eshop offers a distinctive selection of switch covers.

Switches with extremely high current carrying capability are available from Legrand. Legrand Arteor Switches are available in various colours and finishes to enhance your living space. Making your home uniquely yours requires highlighting, complementing, and letting them reflect your style. Even the smallest component seems perfect, thanks to our selection of cover plates that are available in a variety of designs and colours, which push the boundaries of form and functionality.

Frequently Asked Questions
What is a Desktop Power Center?
A Desktop Power Center is a compact, multi-outlet power unit designed for desks and workspaces. It combines power sockets and USB charging ports in a single, organised unit to power and charge multiple devices from one point.
What protection ranges does Legrand offer in India?
Legrand's Protection range spans four families: DX3, Dizly, Plexo3, and Duoboxx. Together they cover MCBs, RCCBs, RCBOs, isolators, time switches, distribution boards, and programming accessories for residential and commercial installations.
What configurations does the Legrand Desktop Power Center come in?
The Legrand Desktop Power Center is available in four configurations: 6 Module, 6 Module with USB, 8 Module, and 8 Module with USB, giving you the flexibility to choose based on the number of devices you need to power.
What is an MCB and why is it essential for my home?
An MCB (Miniature Circuit Breaker) automatically disconnects a circuit when it detects an overload or short circuit, protecting your wiring and appliances. It is a safer and more reliable replacement for older rewirable fuses.
Is the Legrand Desktop Power Center compatible with Indian power standards?
Yes. Legrand Desktop Power Centers are designed for the Indian market and are compatible with the standard 230V, 50Hz power supply.
What is an RCCB and how is it different from an MCB?
An RCCB (Residual Current Circuit Breaker) protects against earth leakage currents that can cause electric shocks, while an MCB protects against overloads and short circuits. Both serve different functions and are typically used together for complete electrical protection.
Can the Legrand Desktop Power Center be permanently mounted to a desk?
Refer to the specific product page for mounting options. Certain configurations are designed for fixed desk installation for a tidy, cable-managed workspace.
How do I know which MCB rating is right for my circuit?
MCB ratings are selected based on the current demand of the circuit and the cable capacity. A licensed electrician can assess your home's load requirements and recommend the correct rating for each circuit.
Is the Desktop Power Center suitable for use with laptops and monitors?
Yes. Legrand Desktop Power Centers include standard 5A and 15A sockets suitable for powering laptops, monitors, and other peripherals. Check the socket rating on the product page before connecting high-wattage devices.
What is an RCBO and when should I use one?
An RCBO (Residual Current Breaking Overload) combines the protection of both an MCB and an RCCB in a single device, guarding against overcurrent and earth leakage simultaneously. It is well suited where distribution board space is limited.
Is the Legrand Desktop Power Center child-safe?
Check the individual product specification for safety shutter details. If child safety is a priority at your workstation, look for this feature before purchasing.
What is an isolator and what is it used for?
An isolator is a switching device used to safely disconnect a circuit from the power supply for maintenance or inspection purposes. Unlike an MCB, it does not provide overcurrent protection and is used purely for isolation.
What warranty does the Desktop Power Center carry?
Legrand Desktop Power Centers come with a manufacturer's warranty. Refer to the product page or included warranty documentation for applicable terms and duration.
What is a digital time switch for distribution boards?
A digital time switch allows you to program specific on/off schedules for connected circuits directly from your distribution board. It is used to automate lighting, water pumps, geysers, and other time-sensitive loads.
Are Legrand protection devices BIS certified?
Yes. Legrand's DX3 MCBs, RCCBs, and other protection devices are manufactured to meet Bureau of Indian Standards (BIS) requirements.
Where can I get support for Netatmo or video door phone products?
For technical support, refer to the product installation guide or contact Legrand's customer support at 95994 44144, available Monday to Saturday between 9 AM and 6 PM.
Only users who are logged in can submit questions