We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Blanking Plate-1 Module-White
The Allzy range CAT number 681169 is a Blanking Plate 1M White, designed for future provision and can be replaced by other products. This blanking plate occupies one module and is available in white color. It can be mounted both flush and surface-mounted, providing flexibility in installation. The overall dimensions of the blanking plate are 22.5 mm in width, 45 mm in height, and 20 mm in depth, with a weight of 3.35 grams. The blanking plate is made of polycarbonate material and features self-extinguishing properties at 850°C for 30 seconds. It conforms to Legrand standards, ensuring high quality and reliability.
| Product Code | 681169 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material CharacteristicsBlank Plate : Polycarbonate• Electricals CharacteristicsSelf-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
