We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Power Unit with 25A SP MCB & 16A Plug-3 Module-White
Product Code
681128
Power Unit with 25A SP MCB & 16A Plug-3 Module-White
Special Price
₹ 884.00
Regular Price
₹ 1,361.00
Legrand Allzy Power Unit with 25A SP MCB & 16A Plug-3 Module-White
Product Code | 681128 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel E Contact : Brass L-N Contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Socket Base : Polycarbonate Dolly (Knbb) : Nylon +30% glass field Bottom Cover : PBT Top Cover : PBT Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating Plate : Polycarbonate Frame : HIPS Surface box : HIPS For Mechanism - Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Input : 240V AC and 25A Short Circuit Capacity : 1.5KA Output : 240V AC and 6/16A |
Product features |
• Power unit with 25A SP MCB with Plug, 6/16A Socket & 20A SP MCB with premounted surface box |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions