We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
TV Co-axial Socket-1 Module-White
Product Code
675546
TV Co-axial Socket-1 Module-White
Special Price
₹ 145.00
Regular Price
₹ 224.00
Legrand Mylinc-TV Co-axial Socket-1 Module-White
Product Code | 675546 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Front cover : Acrylonitrile butadine styrene Cable Gripper : Steel with zinc plating Clamp Screws : Steel with zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s . |
Product features |
• Television socket outlet |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Hotels; Shops; Other Commercial Property; Office |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions