We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
TV Co-axial Socket-1 Module-Grey
The Mylinc range product with CAT number 676332 is a TV Co-Axial Socket designed for television connectivity. It is a single-module device available in grey color, suitable for flush and surface-mounted installations. The socket features a single Co-Axial connection ($9.52 mm female) with a frequency range of 0-860 MHz and operates without a shutter. Constructed with high-quality materials, the front cover is made of Acrylonitrile Butadiene Styrene, while the cable gripper and clamp screws are made of steel with zinc plating. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards, ensuring safety and reliability.
| Product Code | 676332 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Front cover : Acrylonitrile butadiene styrene Cable Gripper : Steel with zinc plating Clamp Screws : Steel with zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s . |
| Product features |
• Television socket outlet |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area|Residence Living Room|Residence Home Theater|Home Theater|Conference Room |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
