We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Skirting Light-with White LED-3 Module-White
The Mylinc range product with CAT number 675597 is a Skirting Light designed for general lighting applications in staircases and corridors. It features a white LED light with a color temperature range of 6000 to 6500K and occupies 3 modules. The light can be flush or surface-mounted and is constructed with durable materials, including a polycarbonate top plate and polypropylene base. It operates at 230V AC with a maximum input current of 24mA, providing light intensity of 23 to 36 Lux at 1 ft/45 degrees. The product is lightweight at 30.1 grams, compact in size (75 mm width, 57 mm height, and 29 mm depth), and passes 5000 switching operations for electrical endurance. It conforms to Legrand standards, ensuring reliability and safety with self-extinguishing properties at 650°C for 30 seconds.
| Product Code | 675597 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 75 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Base : Polypropelene Mechanism : Electronic Self - extinguishing : 650° C / 30 s • Electricals Characteristics Voltage : 230V AC Max. Input current : 24 mA Light intensity at 1 ft / 45 deg : 23 to 36 Lux Switching Electrical endurance : Passes 5000 switching operatoins |
| Product features |
• General lighting for staircase - Coridor. |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotel |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |














