We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Skirting Light-with White LED-3 Module-Grey
The Mylinc range product with CAT number 676316 is a 3-module skirting light designed for illumination at the skirting level in areas such as long corridors, staircases, and as night lamps for safety purposes. It is available in grey color and supports both flush and surface mounting. The light operates electronically and features screw terminals with a wire capacity of 0.75mm² to 2.5mm². Constructed with durable materials like polycarbonate for the top plate and polypropylene for the base, it operates at 230V AC and offers self-extinguishing properties at 650°C for 30 seconds. The product conforms to Legrand standards.
| Product Code | 676316 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 75 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Base : Polypropylene Mechanism : Electronic • Electricals Characteristics Voltage : 230V AC Self - extinguishing : 650° C / 30 s. |
| Product features |
• Skirting light used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc. |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotel |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |














