We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Rotative Dimmer-60/250 Watts-for Light-2 Module-Grey
Product Code
676317
Rotative Dimmer-60/250 Watts-for Light-2 Module-Grey
Special Price
₹ 530.00
Regular Price
₹ 817.00
Legrand Mylinc-Rotative Dimmer-60/250 Watts-for Light-2 Module-Grey
Product Code | 676317 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Acrylonitrile Butadiene Styrene Knob : Acrylonitrile Butadiene Styrene Base : Polypropylene Mechanism : Electronic Self - extinguishing : For Top Plate and Knob - 650° C / 30s. For Base - 850° C / 30s. • Electricals Characteristics Voltage : 240V AC Watts : 60W - 250W |
Product features |
• Used for light dimming of Incandescent lamps • Rotary Light Dimmer 60/250W 2 Module • Sturdy frames for strong hold |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Hotels; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions