We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotative Dimmer-60/250 Watts-for Light-2 Module-White
The Mylinc range product with CAT number 675535 is a Light Dimmer designed for dimming incandescent lamps. It is a rotary dimmer with stepless control, featuring a 2-module design in white color. Suitable for both flush and surface mounting, it operates via a rotary knob with an inbuilt switch for easy on/off functionality. The dimmer supports a power range of 60W to 250W at 240V AC and is made from durable materials such as acrylonitrile butadiene styrene (ABS) for the top plate and knob, and flame-retardant polypropylene for the base. It has self-extinguishing properties at 650°C for the top plate and knob, and 850°C for the base, ensuring safety and reliability. Compact in size, it measures 51.6 mm in width, 57.2 mm in height, and 56 mm in depth, with a weight of 57 grams.
| Product Code | 675535 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 51.6 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Acrylonitrile Butadine Styrene Knob : Acrylonitrile Butadine StyreneBase : Polypropylene FR Mechanism : Electronic Self-extinguishing : For Top Plate and Knob-650° C / 30s. For Base-850° C / 30s. • Electricals Characteristics Voltage : 240V AC Watts : 60W-250 W |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Hotels| Shops| Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
