We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-with Shutter-1 Module-White
The Mylinc range product with CAT number 675967 is an RJ45 Cat6 UTP Data Socket Outlet designed for reliable data connectivity. It is a 1-module unit available in white color, suitable for both flush and surface mounting. The socket features a rapid connection system with UTP 8 contacts and includes a shutter for protection. Constructed with durable materials such as ABS for the faceplate, stainless steel for the spring, and transparent polycarbonate for the shutter, it ensures high performance and safety. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 675967 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : ABS Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• RJ45 Cat6 UTP • Data Socket Outlet |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
