We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-with Shutter-1 Module-Grey
The Mylinc range product with CAT number 676340 is an RJ45 Cat6 UTP data socket outlet designed for reliable data connectivity. It is a single-module device available in grey color, suitable for flush and surface-mounted installations. The socket features rapid connection with UTP 8 contacts and includes a shutter for enhanced safety. Constructed with high-quality materials such as ABS for the faceplate, stainless steel for the spring, and transparent polycarbonate for the shutter, it ensures durability and safety with self-extinguishing properties at 650°C for 30 seconds. Compact in design, it has dimensions of 28 mm width, 57.2 mm height, and 34.3 mm depth, weighing 26 grams. The product conforms to Legrand standards, ensuring reliability and performance.
| Product Code | 676340 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : ABS Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• RJ45 Cat6 UTP • Data Socket Outlet |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
