We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Mylinc range product with CAT number 675966 is an RJ45 Cat5E UTP Data Socket Outlet designed for efficient data connectivity. It is a 1-module unit available in white color, suitable for both flush and surface mounting. The socket features a rapid connection system with UTP 8 contacts and includes a shutter for added protection. Constructed with high-quality materials such as ABS for the faceplate, stainless steel for the spring, and transparent polycarbonate for the shutter, it ensures durability and reliability. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 675966 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : ABS Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• RJ45 Cat5E UTP • Data Socket Outlet |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
