We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 5E-with Shutter-1 Module-Grey
The Mylinc range product with CAT number 676339 is an RJ45 Cat5E UTP data socket outlet designed for reliable data connectivity. It is a single-module device available in grey color, suitable for flush and surface-mounted installations. The socket features rapid connection with UTP 8 contacts and includes a shutter for enhanced safety. Constructed with high-quality materials such as ABS for the faceplate, stainless steel for the spring, and transparent polycarbonate for the shutter, it ensures durability and safety with self-extinguishing properties at 650°C for 30 seconds. Compact in design, it has dimensions of 28 mm width, 57.2 mm height, and 34.3 mm depth, weighing 11.69 grams, and conforms to Legrand standards.
| Product Code | 676339 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : ABS Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• RJ45 Cat5E UTP • Data Socket Outlet |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
