We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Indicator Light Orange-1 Module-White
Product Code
675596
Indicator Light Orange-1 Module-White
Special Price
₹ 179.00
Regular Price
₹ 276.00
Legrand Mylinc-Indicator Light Orange-1 Module-White
Product Code | 675596 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Front cover - Polycarbonate Lens : Polycarbonate Red Diffuser : Polypropylene Neon Holder : Polypropylene Base -Polypropylene • Electricals Characteristics Voltage : 230V AC Self - extinguishing : 650° C / 30 s. |
Product features |
• LED with resistor for flat indicator |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hospitals; Hotels |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions