We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Indicator Light Orange-1 Module-Grey
Available Colors
Product Code
676315
Special Price
₹ 158.00
56% off
Regular Price
₹ 356
Indicator Light Orange-1 Module-Grey
The Mylinc range product with CAT number 676315 is a flat indicator light designed for use as a visual indicator. It is a 1-module unit available in grey color, suitable for both flush and surface mounting. The indicator operates with an LED and resistor setup and is constructed using durable materials such as polycarbonate for the front cover and lens, polypropylene for the diffuser, neon holder, and base. It has a voltage rating of 230V AC and features self-extinguishing properties at 650°C for 30 seconds, conforming to company standards.
| Product Code | 676315 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Front cover - Polycarbonate Lens : Polycarbonate Red Diffuser : Polypropylene Neon Holder : Polypropylene Base -Polypropylene • Electricals Characteristics Voltage : 230V AC Self - extinguishing : 650° C / 30 s. |
| Product features |
• LED with resistor for flat indicator |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hospitals|Hotels |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
