We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Mylinc range product with CAT number 675555 is a 6/16A 3-pin combined shutter socket designed for safe and reliable electrical connections. It is a 2-module device in white color, suitable for flush and surface mounting. The socket features screw terminals with a capacity of 1.5mm² to 2.5mm² and includes a shutter mechanism for enhanced safety. Made from durable materials such as polycarbonate for the front cover and brass for the terminals, it is self-extinguishing at 850°C for 30 seconds. The socket operates at 240V AC with a current rating of 16A and conforms to IS:1293-2005 standards, ensuring high-quality performance and user protection.
| Product Code | 675555 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 52 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Front Cover : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Socket Base : Polypropelene • Electricals Characteristics Voltage : 240V AC Current : 16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• 6/16A 3 Pin combined shutter socket 2M |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
